Schneider-Electric
 
MTN4574- web-product-data-sheet
MTN4574-6036
Cen.pl. 2-gng w. labeling field f. Schneider Electric RJ45-Connctr. ss.Sys.Des.
Schneider Electric
Characteristics
Main
Range Merten System Design
Aesthetic name System Design
Product or component type Central plate
Product destination RJ45 connectors
Colour Stainless steel
Complementary
Range compatibility Merten System Design RJ45 connector
Number of gangs 2 gangs
Material ABS (acrylonitrile butadiene-styrene)
Fixing mode Plug-in
Device mounting Flush
Length 71 mm
Height 23 mm
Width 71 mm
Environment
Environmental characteristic Dustproof
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.700 cm
Package 1 Weight 28.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes