Schneider-Electric
 
MTN4575- web-product-data-sheet
MTN4575-0012
Data socket, Merten inserts, mechanism with fixing frame, 2 RJ45, STP, straight
Schneider Electric
Characteristics
Main
Product or component type Data socket
Device presentation Mechanism with fixing frame
Cable shielding type STP
Complementary
Communication network category 5
Cable entry Cable gland
Number of connectors 2
Device mounting Flush
Fixing mode By screws and claws
Installation direction Straight
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.700 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 20.300 cm
Package 2 Width 30.700 cm
Package 2 Length 40.300 cm
Package 2 Weight 5.590 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
print Circularity Profile
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1