Schneider-Electric
 
MTN4576- web-product-data-sheet
MTN4576-0022
Data socket, Merten inserts, mechanism with fixing frame, 2 RJ45 Cat6A, STP, straight
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Data socket
Device presentation Mechanism with fixing frame
Device mounting Flush
Complementary
Fixing mode By screws and claws
Connector type RJ45
Socket number 2
Installation direction Straight
Socket additional information Suitable for one connector
Data socket type RJ45 Cat.6A
Cable shielding type STP
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 7.600 cm
Package 1 Weight 104.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.800 cm
Package 2 Width 30.400 cm
Package 2 Length 40.600 cm
Package 2 Weight 5.590 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins