Schneider-Electric
 
MTN4585- web-product-data-sheet
MTN4585-0000
multimedia Socket, Merten, VGA insert, 1 socke
Schneider Electric
Characteristics
Main
Range of product Merten
Range Merten
Product or component type Multimedia socket
Device presentation Mechanism with fixing frame
Additional information With ring support
Complementary
Device mounting Flush
Connector type VGA
Fixing mode By screws
Height 71 mm
Width 71 mm
Depth 45 mm
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 8.2 cm
Package 1 Width 5.7 cm
Package 1 Length 8.2 cm
Package 1 Weight 96.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 40
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.25 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins