Schneider-Electric
 
MTN462619 picture- web-product-data-sheet
MTN462619
Cen.pl. f. teleph. sock.-out. insrt RJ11/RJ12, pol. wht., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Antique
Artec
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination RJ11 and RJ12 connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate brilliant
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 17 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 13 cm
Package 2 Weight 117 g
Unit Type of Package 3 CAR
Number of Units in Package 3 120
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.24 kg
Offer Sustainability
EU RoHS Directive Under investigation
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months