Schneider-Electric
 
MTN462646 picture- web-product-data-sheet
MTN462646
Cen.pl. f. teleph. sock.-out. insrt RJ11/RJ12, ss., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Artec
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination RJ11 and RJ12 connector
Wiring device mounting Flush
Fixing mode By clamp
Material Stainless steel brilliant
Surface treatment Metallic
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 31 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months