Schneider-Electric
 
MTN462660 picture- web-product-data-sheet
MTN462660
Cen.pl. f. teleph. sock.-out. insrt RJ11/RJ12, aluminium, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Trancent
Artec
Product or component type Central plate
Device presentation Central plate
Complementary
Product destination RJ11 and RJ12 connector
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate brilliant
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 6.7 cm
Package 1 Length 6.7 cm
Package 1 Weight 17 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months