Schneider-Electric
 
MTN463500 picture- web-product-data-sheet
MTN463500
RJ12 telephone socket insert, 6 contacts, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Telephone socket
Device presentation Mechanism with fixing frame
Device mounting Flush
Complementary
Fixing mode By screws
Telephone socket type RJ12 (6 contacts)
Socket additional information With ring support
Height 71 mm
Width 71 mm
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.500 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 48.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 60
Package 2 Height 19.700 cm
Package 2 Width 30.500 cm
Package 2 Length 40.500 cm
Package 2 Weight 3.162 kg
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months