Schneider-Electric
 
MTN463514 picture- web-product-data-sheet
MTN463514
Cover plate, Merten System M, for telephone socket, RJ11/RJ12, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Telephone socket
Colour tint Anthracite (RAL 9010)
(RAL 9010)
Complementary
Fixing mode By clips
Socket number 1
Material Thermoplastic
Surface finish Matt
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.600 cm
Package 1 Width 5.700 cm
Package 1 Length 5.800 cm
Package 1 Weight 12.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 6.200 cm
Package 2 Width 7.200 cm
Package 2 Length 9.700 cm
Package 2 Weight 74.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 19.900 cm
Package 3 Width 30.800 cm
Package 3 Length 40.300 cm
Package 3 Weight 3.778 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months