Schneider-Electric
 
MTN464319 picture- web-product-data-sheet
MTN464319
Inclined outlet, polar white, Artec/Trancent/Antique, Aquadesign
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Artec
Antique
Aquadesign
Product or component type Central plate
Product destination Inclined outlet
Device presentation Cover plate with fixing frame
Socket additional information Imprintable label with indication plate
With ring support
Colour tint Polar white (RAL 9010)
Complementary
Device mounting Flush
Fixing mode By screw
Material Polycarbonate glossy
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 48.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 2.81 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months