Schneider-Electric
 
MTN464360 picture- web-product-data-sheet
MTN464360
Inclined outlet, aluminium, Artec/Trancent/Antique, Aquadesign
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Trancent
Artec
Aquadesign
Product or component type Central plate
Product destination Inclined outlet
Device presentation Cover plate with fixing frame
Socket additional information Imprintable label with indication plate
With ring support
Colour tint Aluminium
Complementary
Device mounting Flush
Fixing mode By screw
Material Polycarbonate glossy
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 48 g
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months