Schneider-Electric
 
MTN464377 picture- web-product-data-sheet
MTN464377
Insert for connectors, universal, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
System M
Artec
Trancent
M-Plan
Antique
M-Arc
M-Plan glass
M-Star
M-Elegance
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination Universal keystone connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.300 cm
Package 1 Width 4.100 cm
Package 1 Length 6.100 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.400 cm
Package 2 Width 7.800 cm
Package 2 Length 12.700 cm
Package 2 Weight 118.000 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months