Schneider-Electric
 
MTN464380 picture- web-product-data-sheet
MTN464380
Blanking insert, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan glass
Artec
M-Elegance
M-Plan
System M
M-Smart
M-Star
Trancent
Antique
M-Arc
Product or component type Blind cover
Device presentation Cover plate
Colour tint Black (RAL 9005)
Complementary
Device mounting Flush
Fixing mode Plug-in
Surface finish Matt
Material Thermoplastic
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 4.200 cm
Package 1 Length 6.300 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.700 cm
Package 2 Width 7.900 cm
Package 2 Length 9.700 cm
Package 2 Weight 118.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months