Schneider-Electric
 
MTN464381 picture- web-product-data-sheet
MTN464381
Insert for Duplex SC, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name M-Elegance
System M
Trancent
M-Arc
M-Smart
M-Plan glass
M-Plan
M-Star
Artec
Antique
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination Duplex SC connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.500 cm
Package 1 Width 4.100 cm
Package 1 Length 6.100 cm
Package 1 Weight 6.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.700 cm
Package 2 Width 7.800 cm
Package 2 Length 9.500 cm
Package 2 Weight 92.000 g
Offer Sustainability
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months