Schneider-Electric
 
MTN464383 picture- web-product-data-sheet
MTN464383
Insert for IBM system ACS type Mini C, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan
Artec
M-Star
M-Plan glass
M-Elegance
Trancent
System M
M-Smart
M-Arc
Antique
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination IBM data plug
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Contractual warranty
Warranty 18 months