Schneider-Electric
 
MTN464384 picture- web-product-data-sheet
MTN464384
Insert for Reichle & De-Massari, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name M-Plan glass
M-Plan
Aquadesign
System M
Trancent
M-Elegance
M-Smart
Antique
M-Arc
M-Star
Artec
Product or component type Central plate
Device presentation Insert for inclined outlet
Complementary
Product destination Reichle and De-Massari connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.2 cm
Package 1 Length 6.4 cm
Package 1 Weight 8.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 112.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.76 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months