Schneider-Electric
 
MTN464386 picture- web-product-data-sheet
MTN464386
Insert for optical fibre ST connectors, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Aesthetic name Trancent
M-Plan glass
M-Elegance
M-Plan
Antique
M-Star
Artec
M-Arc
M-Smart
System M
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination Optical fiber ST connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 4.2 cm
Package 1 Length 6.2 cm
Package 1 Weight 8 g
Offer Sustainability
Sustainable offer status Green Premium product
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months