Schneider-Electric
 
MTN464387 picture- web-product-data-sheet
MTN464387
Insert w. high-end loudspeaker connctr., black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Aesthetic name M-Star
M-Plan
Artec
M-Elegance
Antique
M-Plan glass
Trancent
System M
M-Smart
M-Arc
Range Merten
Product or component type Insert
Product destination Loudspeaker
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Material Polyamide matt
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.8 cm
Package 1 Width 4.1 cm
Package 1 Length 6.2 cm
Package 1 Weight 6 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 8.9 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 371 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 11.54 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months