Schneider-Electric
 
MTN464390 picture- web-product-data-sheet
MTN464390
Insert for XLR audio plug-in socket, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Aesthetic name M-Star
M-Plan
M-Elegance
M-Smart
M-Arc
System M
Trancent
M-Plan glass
Artec
Antique
Range Merten
Product or component type Central plate
Product destination XLR loudspeaker connector
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Material Polyamide matt
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 4.000 cm
Package 1 Length 6.300 cm
Package 1 Weight 9.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.900 cm
Package 2 Width 7.600 cm
Package 2 Length 7.600 cm
Package 2 Weight 100.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.420 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months