Schneider-Electric
 
MTN464391 picture- web-product-data-sheet
MTN464391
Insert f. D-type plug connctr.s, 9-pole, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name Trancent
M-Smart
Antique
M-Star
Artec
System M
M-Arc
M-Elegance
M-Plan
M-Plan glass
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination D-type subminiature connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 7.400 cm
Package 1 Width 1.400 cm
Package 1 Length 9.900 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.900 cm
Package 2 Width 7.600 cm
Package 2 Length 7.600 cm
Package 2 Weight 100.000 g
Unit Type of Package 3 S03
Number of Units in Package 3 300
Package 3 Height 30.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 3.420 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months