Schneider-Electric
 
MTN464393 picture- web-product-data-sheet
MTN464393
Insert f. D-type plug connctr.s, 25-ple, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Plan
M-Plan glass
M-Arc
System M
M-Elegance
M-Smart
Antique
M-Star
Trancent
Artec
Product or component type Central plate
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Complementary
Product destination D-type subminiature connector
Wiring device mounting Flush
Fixing mode Plug-in
Material Polyamide matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 4.2 cm
Package 1 Length 6.2 cm
Package 1 Weight 7.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.9 cm
Package 2 Width 7.6 cm
Package 2 Length 7.6 cm
Package 2 Weight 100.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.4 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Take-back No
Contractual warranty
Warranty 18 months