Schneider-Electric
 
MTN464395 picture- web-product-data-sheet
MTN464395
Insert for BNC/TNC sockets, black, System M, Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Aesthetic name M-Smart
System M
Artec
Trancent
Antique
M-Star
M-Elegance
M-Arc
M-Plan
M-Plan glass
Range Merten
Product or component type Central plate
Product destination BNC/TNC
Device presentation Insert for inclined outlet
Colour Black (RAL 9005)
Material Polyamide matt
Complementary
Wiring device mounting Flush
Fixing mode Plug-in
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.800 cm
Package 1 Width 4.100 cm
Package 1 Length 6.100 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.000 cm
Package 2 Width 8.100 cm
Package 2 Length 9.500 cm
Package 2 Weight 124.000 g
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months