Schneider-Electric
 
MTN464614 picture- web-product-data-sheet
MTN464614
Inclined outlet, anthracite, System M
Schneider Electric
Characteristics
Main
Range Merten
Aesthetic name M-Smart
M-Elegance
M-Star
M-Plan
System M
M-Plan glass
M-Arc
Product or component type Central plate
Product destination Inclined outlet
Device presentation Cover plate with fixing frame
Socket additional information With ring support
Colour tint Anthracite (RAL 7024)
Complementary
Device mounting Flush
Fixing mode By screw
Material Polycarbonate matt
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 52.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.01 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months