Schneider-Electric
 
MTN465580 picture- web-product-data-sheet
MTN465580
Reichle & De-Massari connection module, unshielded, Cat 5e, 1xRJ45/u
Schneider Electric
Characteristics
Main
Range of product Merten inserts
Product or component type Shielded modular connector
Provided equipment With push down tool
Complementary
Communication network category 5e
AWG gauge AWG 24...AWG 22
Connections - terminals Back: LSA
Connector type Jack front
RJ45
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.3 cm
Package 1 Width 7.6 cm
Package 1 Length 7.6 cm
Package 1 Weight 60.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.41 kg
Offer Sustainability
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months