Schneider-Electric
 
MTN465706 picture- web-product-data-sheet
MTN465706
Data socket, Merten inserts, mechanism with fixing frame, RJ45 Cat6, inclined, LSA, white
Schneider Electric
Characteristics
Main
Product or component type Data socket
Device presentation Mechanism with fixing frame
Socket additional information Usable in design
Suitable for two connectors
Colour tint White
Complementary
Communication network category 6
Cable entry Cable gland
Number of connectors 1
Connections - terminals LSA
Marking Colour coding
Device mounting Flush
Fixing mode By screws and claws
Fixing device Screw
Floor box/sub-floor
Duct
Installation direction Inclined
Main colour tint White
Environment
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 5.700 cm
Package 1 Width 7.600 cm
Package 1 Length 8.000 cm
Package 1 Weight 136.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 50
Package 2 Height 19.500 cm
Package 2 Width 30.800 cm
Package 2 Length 40.900 cm
Package 2 Weight 7.200 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard Yes
SCIP Number 59bc1733-7007-4ba6-bfd5-f7904c7d9a13
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Carbon footprint (kg CO2 eq, Total Life cycle) 1
Contractual warranty
Warranty 18 months