Schneider-Electric
 
MTN465814 picture- web-product-data-sheet
MTN465814
Cover plate, Merten System M, with lid & label for data socket, anthracite
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Anthracite (RAL 7024)
Complementary
Fixing mode By clips
Socket number 1
Cover type Lid
Label holder
Material Thermoplastic
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.500 cm
Package 2 Width 30.800 cm
Package 2 Length 40.200 cm
Package 2 Weight 2.462 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months