|
|
|
MTN466098
R-TV/SAT socket, Merten inserts, mechanism with fixing frame
|
|
|
Main
Range
|
Merten
|
Product name
|
Merten insert
|
Product or component type
|
R-TV/SAT socket
|
Device application
|
Media device support
|
Device presentation
|
Mechanism with fixing frame
|
Complementary
Socket number
|
2
|
TV socket type
|
Intermediate
|
Transmission frequency
|
4…2400 kHz
|
Path attenuation
|
2.5 dB 860 kHz
3.5 dB 2400 kHz
|
Tap loss
|
10 at 2150 kHz
10 at 860 kHz
|
Device mounting
|
Flush
|
Fixing mode
|
By screws and claws
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.500 cm
|
Package 1 Width
|
7.400 cm
|
Package 1 Length
|
7.700 cm
|
Package 1 Weight
|
104.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
60
|
Package 2 Height
|
19.500 cm
|
Package 2 Width
|
30.500 cm
|
Package 2 Length
|
40.700 cm
|
Package 2 Weight
|
6.634 kg
|
Offer Sustainability
Packaging without single use plastic
|
Yes
|
Packaging made with recycled cardboard
|
Yes
|
SCIP Number
|
31a6ec4e-38c2-499e-bfc3-0af92416b19f
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Compliant
EU RoHS Declaration
|
Toxic heavy metal free
|
Yes
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Take-back
|
No
|
Contractual warranty
|
|