Schneider-Electric
 
MTN466419 picture- web-product-data-sheet
MTN466419
Cen.pl. 1-gng f. Schneider Electric RJ45-Connctr., pol.wht.,Art./Tran./Antique
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Socket number 1
Cover type Lid
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 25.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 100
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 3.09 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months