Schneider-Electric
 
MTN466443 picture- web-product-data-sheet
MTN466443
Cen.pl. 1-gng f. Schneider Electric RJ45-Connctr.varn. ant.brss.Art./Tran./Ant.
Schneider Electric
Characteristics
Main
Range of product Merten Antique
Aesthetic name Antique
Product or component type Central plate
Product destination RJ11 or RJ45 insert
Device presentation Central plate
Socket additional information Imprintable label with indication plate
With dust cover
Complementary
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate matt
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.41 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Contractual warranty
Warranty 18 months