Schneider-Electric
 
MTN466460 picture- web-product-data-sheet
MTN466460
Cen.pl. 1-gng f. Schneider Electric RJ45-Connctr., alum., Artec/Trancent/Antique
Schneider Electric
Characteristics
Main
Range of product Merten Trancent
Merten Artec
Aesthetic name Artec
Trancent
Product or component type Central plate
Product destination RJ11 or RJ45 insert
Device presentation Central plate
Socket additional information With dust cover
Imprintable label with indication plate
Complementary
Wiring device mounting Flush
Fixing mode By clamp
Material Polycarbonate brilliant
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 25 g
Offer Sustainability
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Contractual warranty
Warranty 18 months