Schneider-Electric
 
MTN466560 picture- web-product-data-sheet
MTN466560
Cover plate, Merten System M, with lid & label for 2 data socket, aluminium
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Aluminium
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Label holder
Material Thermoplastic
Surface treatment Varnished
Surface finish Matt
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.500 cm
Package 1 Length 7.900 cm
Package 1 Weight 20.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.100 cm
Package 2 Width 31.100 cm
Package 2 Length 40.600 cm
Package 2 Weight 2.394 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months