Schneider-Electric
 
MTN466919 picture- web-product-data-sheet
MTN466919
Loudspeaker socket, polar white, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Loudspeaker socket
Device presentation Mechanism with fixing frame
Device mounting Flush
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By screws and claws
Socket number 2
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.4 cm
Package 1 Width 7.1 cm
Package 1 Length 7.1 cm
Package 1 Weight 46.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 27.0 cm
Package 2 Width 16.0 cm
Package 2 Length 8.0 cm
Package 2 Weight 570.0 g
Unit Type of Package 3 S03
Number of Units in Package 3 50
Package 3 Height 30.0 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 2.89 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months