Schneider-Electric
 
MTN467019 picture- web-product-data-sheet
MTN467019
2 Loudspeaker socket, polar white, Merten
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Loudspeaker socket
Device presentation Mechanism with fixing frame
Device mounting Flush
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By screws and claws
Socket number 4
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 4.200 cm
Package 1 Width 6.700 cm
Package 1 Length 7.000 cm
Package 1 Weight 56.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 7.700 cm
Package 2 Width 16.300 cm
Package 2 Length 27.400 cm
Package 2 Weight 652.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 50
Package 3 Height 19.600 cm
Package 3 Width 30.400 cm
Package 3 Length 40.400 cm
Package 3 Weight 3638.000 kg
Offer Sustainability
Packaging without single use plastic Yes
Packaging made with recycled cardboard No
SCIP Number 27fabf3b-6f59-4587-9868-d90a7915b4a6
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Take-back No
Contractual warranty
Warranty 18 months