Schneider-Electric
 
MTN468019 picture- web-product-data-sheet
MTN468019
Central plate for XLR audio plug connector, polar white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Elegance
M-Plan
M-Star
M-Smart
System M
M-Arc
M-Plan glass
Product or component type Central plate
Product destination XLR loudspeaker connector
Device presentation Carrying frame with central plate
Additional information With ring support
Material Polycarbonate brilliant
Complementary
Wiring device mounting Flush
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 32 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7.2 cm
Package 2 Length 8.2 cm
Package 2 Weight 175 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.66 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months