Schneider-Electric
 
MTN468825 picture- web-product-data-sheet
MTN468825
Central plate w. high-end loudspeaker connector, active white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name M-Plan
M-Smart
M-Star
M-Arc
M-Plan glass
System M
M-Elegance
Product or component type Insert
Product destination Loudspeaker
Device presentation Carrying frame with central plate
Additional information With ring support
Material Polycarbonate brilliant
Complementary
Wiring device mounting Flush
Fixing mode By screws
Surface treatment Antibacterial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 104.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.81 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months