Schneider-Electric
 
MTN468844 picture- web-product-data-sheet
MTN468844
Central plate with high-end loudspeaker connector, white, glossy, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Elegance
M-Plan
M-Smart
M-Arc
M-Plan glass
M-Star
Product or component type Insert
Product destination Loudspeaker
Device presentation Carrying frame with central plate
Additional information With ring support
Material Polycarbonate brilliant
Complementary
Wiring device mounting Flush
Fixing mode By screws
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.71 kg
Contractual warranty
Warranty 18 months