Schneider-Electric
 
MTN468960 picture- web-product-data-sheet
MTN468960
Central plate for XLR audio plug connector, aluminium, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Arc
M-Plan glass
M-Plan
M-Elegance
M-Star
M-Smart
Product or component type Central plate
Product destination XLR loudspeaker connector
Device presentation Carrying frame with central plate
Additional information With ring support
Material Polycarbonate matt
Complementary
Wiring device mounting Flush
Fixing mode By screws
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.5 cm
Package 1 Width 7.3 cm
Package 1 Length 7.3 cm
Package 1 Weight 32 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7.2 cm
Package 2 Width 7 cm
Package 2 Length 8.2 cm
Package 2 Weight 175 g
Unit Type of Package 3 CAR
Number of Units in Package 3 150
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.6 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Contractual warranty
Warranty 18 months