Schneider-Electric
 
MTN469360 picture- web-product-data-sheet
MTN469360
Central plate with high-end loudspeaker connector, aluminium, System M
Schneider Electric
Characteristics
Main
Range of product Merten System M
Aesthetic name System M
M-Star
M-Elegance
M-Plan
M-Smart
M-Arc
M-Plan glass
Product or component type Insert
Product destination Loudspeaker
Device presentation Carrying frame with central plate
Additional information With ring support
Material Polycarbonate matt
Complementary
Wiring device mounting Flush
Fixing mode By screws
Surface treatment Varnished
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.2 cm
Package 1 Width 7.4 cm
Package 1 Length 7.4 cm
Package 1 Weight 103.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 10.71 kg
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months