Schneider-Electric
 
MTN469625 picture- web-product-data-sheet
MTN469625
Cover plate, Merten System M, for telephone socket, RJ11/RJ12, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Telephone socket
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clips
Socket number 1
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 2.3 cm
Package 1 Width 5.6 cm
Package 1 Length 5.6 cm
Package 1 Weight 11 g
Unit Type of Package 2 BB1
Number of Units in Package 2 5
Package 2 Height 7 cm
Package 2 Width 7 cm
Package 2 Length 10 cm
Package 2 Weight 78 g
Unit Type of Package 3 CAR
Number of Units in Package 3 225
Package 3 Height 19 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 3.915 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months