Schneider-Electric
 
MTN469919 picture- web-product-data-sheet
MTN469919
Central plate, Merten System M, 2-gng f. Schneider Electric RJ45-Connctr., glossy, polar white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Polar white (RAL 9010)
Complementary
Fixing mode By clips
Socket number 2
Cover type Lid
Label holder
Material Thermoplastic
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 7.400 cm
Package 1 Length 7.900 cm
Package 1 Weight 22.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.300 cm
Package 2 Width 30.700 cm
Package 2 Length 40.300 cm
Package 2 Weight 2.448 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months