Schneider-Electric
 
MTN469925 picture- web-product-data-sheet
MTN469925
Cover plate, Merten System M, with label for 2 data socket, active white
Schneider Electric
Characteristics
Main
Range Merten
Product or component type Cover plate
Product destination Data socket
Colour tint Active white (RAL 9016)
Complementary
Fixing mode By clips
Socket number 2
Material Thermoplastic
Surface treatment Antibacterial
Surface finish Glossy
IP degree of protection IP20
Width 71 mm
Height 71 mm
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.200 cm
Package 1 Width 7.300 cm
Package 1 Length 7.800 cm
Package 1 Weight 16.000 g
Unit Type of Package 2 CAR
Number of Units in Package 2 100
Package 2 Height 20.200 cm
Package 2 Width 30.400 cm
Package 2 Length 40.400 cm
Package 2 Weight 2.436 kg
Offer Sustainability
Packaging without single use plastic No
Packaging made with recycled cardboard No
SCIP Number B048d869-dcd8-4a9d-812a-3f41c92f1e28
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Take-back No
Contractual warranty
Warranty 18 months