Schneider-Electric
 
MTN470125 picture- web-product-data-sheet
MTN470125
Cover frame, Merten M-Smart, 1 gang, active white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 1 gang
Colour Active white (RAL 9016)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1 cm
Package 1 Width 8.1 cm
Package 1 Length 8.1 cm
Package 1 Weight 20 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 9.2 cm
Package 2 Width 2.6 cm
Package 2 Length 9.2 cm
Package 2 Weight 54 g
Unit Type of Package 3 CAR
Number of Units in Package 3 176
Package 3 Height 18.5 cm
Package 3 Width 30 cm
Package 3 Length 40 cm
Package 3 Weight 5.16 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months