Schneider-Electric
 
MTN470344 picture- web-product-data-sheet
MTN470344
Cover frame, Merten M-Smart, 3 gangs, white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 3 gangs
Colour White (RAL 1013)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.1 cm
Package 1 Length 22.3 cm
Package 1 Weight 49.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 23.6 cm
Package 2 Width 2.6 cm
Package 2 Length 9.2 cm
Package 2 Weight 131.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.6 kg
Offer Sustainability
SCIP Number Cb87ea00-9c0a-46cf-9af0-7e68e017df48
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months