Schneider-Electric
 
MTN470544 picture- web-product-data-sheet
MTN470544
Cover frame, Merten M-Smart, 5 gangs, white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 5 gangs
Colour White (RAL 1013)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 37.6 cm
Package 1 Width 1.3 cm
Package 1 Length 9.2 cm
Package 1 Weight 108.0 g
Unit Type of Package 2 CAR
Number of Units in Package 2 38
Package 2 Height 18.5 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 4.51 kg
Offer Sustainability
EU RoHS Directive Under investigation
Contractual warranty
Warranty 18 months