|
|
|
MTN471219
Cover frame, Merten M-Smart, 2 gangs, polar white
|
|
|
Main
Range
|
Merten System M
|
Range of product
|
Merten System M
|
Aesthetic name
|
M-Smart
|
Product or component type
|
Cover frame
|
Additional information
|
With label surface
|
Complementary
Number of gangs
|
2 gangs
|
Colour
|
Polar white (RAL 9010)
|
Surface finish
|
Brilliant
|
Material
|
Polycarbonate
|
Mounting mode
|
Horizontal
|
IP degree of protection
|
IP20
|
Market segment
|
Small commercial
Residential
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.000 cm
|
Package 1 Width
|
8.100 cm
|
Package 1 Length
|
15.100 cm
|
Package 1 Weight
|
34.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
3.100 cm
|
Package 2 Width
|
9.200 cm
|
Package 2 Length
|
16.800 cm
|
Package 2 Weight
|
92.000 g
|
Offer Sustainability
Contractual warranty
|
|