Schneider-Electric
 
MTN472314 picture- web-product-data-sheet
MTN472314
Cover frame, Merten M-Plan, 3 gangs, anthracite
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Plan
Product or component type Cover frame
Additional information With label surface
Complementary
Number of gangs 3 gangs
Colour Anthracite (RAL 7024)
Surface finish Matt
Material Polycarbonate
Mounting mode Horizontal
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.8 cm
Package 1 Length 22.6 cm
Package 1 Weight 49.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 2
Package 2 Height 2.6 cm
Package 2 Width 9.2 cm
Package 2 Length 23.6 cm
Package 2 Weight 130.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 64
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 4.57 kg
Contractual warranty
Warranty 18 months