|
|
|
MTN476260
Cover frame, Merten M-Plan, 2 gangs, aluminium
|
|
|
|
|
End of Commercialization JUN 30, 2023
|
|
|
|
|
Main
Range
|
Merten System M
|
Aesthetic name
|
M-Plan
|
Product or component type
|
Cover frame
|
Additional information
|
With label surface
|
Complementary
Number of gangs
|
2 gangs
|
Colour
|
Aluminium
|
Surface finish
|
Matt
|
Material
|
Polycarbonate
|
Mounting mode
|
Vertical
|
IP degree of protection
|
IP20
|
Market segment
|
Residential
Small commercial
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.0 cm
|
Package 1 Width
|
8.5 cm
|
Package 1 Length
|
15.5 cm
|
Package 1 Weight
|
37.0 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
2
|
Package 2 Height
|
2.6 cm
|
Package 2 Width
|
9.2 cm
|
Package 2 Length
|
16.3 cm
|
Package 2 Weight
|
95.0 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
96
|
Package 3 Height
|
18.5 cm
|
Package 3 Width
|
30.0 cm
|
Package 3 Length
|
40.0 cm
|
Package 3 Weight
|
4.97 kg
|
Offer Sustainability
Contractual warranty
|
|