Schneider-Electric
 
MTN478125 picture- web-product-data-sheet
MTN478125
Cover frame, Merten M-Smart, 1 gang, active white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Complementary
Number of gangs 1 gang
Colour Active white (RAL 9016)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.000 cm
Package 1 Width 8.000 cm
Package 1 Length 8.100 cm
Package 1 Weight 10.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.800 cm
Package 2 Width 8.900 cm
Package 2 Length 12.500 cm
Package 2 Weight 188.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 300
Package 3 Height 30.600 cm
Package 3 Width 34.000 cm
Package 3 Length 40.400 cm
Package 3 Weight 6.186 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months