Schneider-Electric
 
MTN478319 picture- web-product-data-sheet
MTN478319
Cover frame, Merten M-Smart, 3 gangs, polar white
Schneider Electric
Characteristics
Main
Range Merten System M
Range of product Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour Polar white (RAL 9010)
Surface finish Brilliant
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Residential
Small commercial
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.300 cm
Package 1 Width 8.300 cm
Package 1 Length 22.600 cm
Package 1 Weight 32.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.900 cm
Package 2 Width 12.100 cm
Package 2 Length 23.400 cm
Package 2 Weight 412.000 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 19.800 cm
Package 3 Width 30.300 cm
Package 3 Length 40.100 cm
Package 3 Weight 2.854 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months