Schneider-Electric
 
MTN478325 picture- web-product-data-sheet
MTN478325
Cover frame, Merten M-Smart, 3 gangs, active white
Schneider Electric
Characteristics
Main
Range Merten System M
Aesthetic name M-Smart
Product or component type Cover frame
Complementary
Number of gangs 3 gangs
Colour Active white (RAL 9016)
Surface finish Brilliant
Surface treatment Antibacterial
Material Polycarbonate
Mounting mode Horizontal and vertical
IP degree of protection IP20
Market segment Small commercial
Residential
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.0 cm
Package 1 Width 8.1 cm
Package 1 Length 22.3 cm
Package 1 Weight 40.0 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 8.4 cm
Package 2 Width 12.2 cm
Package 2 Length 22.8 cm
Package 2 Weight 457.0 g
Unit Type of Package 3 CAR
Number of Units in Package 3 60
Package 3 Height 18.5 cm
Package 3 Width 30.0 cm
Package 3 Length 40.0 cm
Package 3 Weight 3.15 kg
Offer Sustainability
EU RoHS Directive Not applicable, out of EU RoHS legal scope
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
Contractual warranty
Warranty 18 months